PEM® TSO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials

BN 31851
Product image of PEM® TSO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
  1. Product image of PEM® TSO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
  2. Technical drawing with dimensions of PEM® TSO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
  3. Assembly illustration for PEM® TSO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
Overlay

1

/3
Product image of PEM® TSO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
  • Product image of PEM® TSO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
  • Technical drawing with dimensions of PEM® TSO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials
  • Assembly illustration for PEM® TSO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials

PEM® TSO - Self-clinching threaded standoffs open type, with UNC thread, for metallic materials

BN 31851
Brand
PEM®
Brandtype
TSO
Material
Steel
Surface
zinc plated clear passivated

Description

Product features

  • For use in sheet hardness max. HRB 60

Assembly

Variants