PEM® THFE - Self-clinching threaded studs for metallic materials

BN 53670
Product image of PEM® THFE - Self-clinching threaded studs for metallic materials
  1. Product image of PEM® THFE - Self-clinching threaded studs for metallic materials
  2. Technical drawing with dimensions of PEM® THFE - Self-clinching threaded studs for metallic materials
  3. Assembly illustration for PEM® THFE - Self-clinching threaded studs for metallic materials
Overlay

1

/3
Product image of PEM® THFE - Self-clinching threaded studs for metallic materials
  • Product image of PEM® THFE - Self-clinching threaded studs for metallic materials
  • Technical drawing with dimensions of PEM® THFE - Self-clinching threaded studs for metallic materials
  • Assembly illustration for PEM® THFE - Self-clinching threaded studs for metallic materials

PEM® THFE - Self-clinching threaded studs for metallic materials

BN 53670
Brand
PEM®
Brandtype
THFE
Material
Steel
Material execution
hardened
Property class
9.8
Surface
zinc plated clear passivated

Description

Product features

  • For use in sheet hardness max. HRB 85

Additional information

For metal sheets as thin as 0,8 mm.

Assembly

Variants