ecosyn® MRX NPH - Pozi pan head self-drilling screws form Z

BN 14727
Product image of ecosyn® MRX NPH - Pozi pan head self-drilling screws form Z
  1. Product image of ecosyn® MRX NPH - Pozi pan head self-drilling screws form Z
  2. Technical drawing with dimensions of ecosyn® MRX NPH - Pozi pan head self-drilling screws form Z
  3. Assembly illustration for ecosyn® MRX NPH - Pozi pan head self-drilling screws form Z
Overlay

1

/3
Product image of ecosyn® MRX NPH - Pozi pan head self-drilling screws form Z
  • Product image of ecosyn® MRX NPH - Pozi pan head self-drilling screws form Z
  • Technical drawing with dimensions of ecosyn® MRX NPH - Pozi pan head self-drilling screws form Z
  • Assembly illustration for ecosyn® MRX NPH - Pozi pan head self-drilling screws form Z

ecosyn® MRX NPH - Pozi pan head self-drilling screws form Z

BN 14727
Standard
~DIN 7504 N (Standard withdrawn) ~UNI 8118
Headform
Pan Head (cheese head)
Drive
Cross recess Z (Pozidriv)
Thread
fully threaded
Brand
ecosyn®
Brandtype
MRX NPH
Material
Stainless steel

Description

Additional information

Application: Stainless steel, aluminum, non ferrous materials.

Assembly

Safety Instructions

Transportation and storage

Fasteners out of martensitic stainless steel (e.g. 1.4116 / 1.4122 / 1.4034): susceptible to stress corrosion cracking under certain environmental conditions!

Further notes on residual risks can be found on our web page: Notes on use

Variants

CAD