Hex socket set screws with cone point

BN 1425
Product image of Hex socket set screws with cone point
  1. Product image of Hex socket set screws with cone point
  2. Technical drawing with dimensions of Hex socket set screws with cone point
Overlay

1

/2
Product image of Hex socket set screws with cone point
  • Product image of Hex socket set screws with cone point
  • Technical drawing with dimensions of Hex socket set screws with cone point

Hex socket set screws with cone point

BN 1425
Standard
ISO 4027 DIN 914 ~UNI 5927 ~ČSN 021191
Drive
Hexagon socket
Material
Steel
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
Hardness
45 H

Assembly

The designation system according to ISO 10683 defines the expected corrosion protection and the friction coefficient range. Further performance specifications of a coating brand used are not specified. Additional thread coating may limit the ability to install zinc flake coated screws < M5 by hand.

Safety Instructions

Transportation and storage

Set screws are not intended to be tensile-loaded.

Variants

CAD