Hexalobular (6 Lobe) socket set screws with cup point

BN 4737
Product image of Hexalobular (6 Lobe) socket set screws with cup point
  1. Product image of Hexalobular (6 Lobe) socket set screws with cup point
  2. Technical drawing with dimensions of Hexalobular (6 Lobe) socket set screws with cup point
Overlay

1

/2
Product image of Hexalobular (6 Lobe) socket set screws with cup point
  • Product image of Hexalobular (6 Lobe) socket set screws with cup point
  • Technical drawing with dimensions of Hexalobular (6 Lobe) socket set screws with cup point

Hexalobular (6 Lobe) socket set screws with cup point

BN 4737
Standard
DIN 34827 CP ~ISO 4029
Drive
Hexalobular socket
Material
Steel
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
Hardness
45 H

Assembly

The designation system according to ISO 10683 defines the expected corrosion protection and the friction coefficient range. Further performance specifications of a coating brand used are not specified. Additional thread coating may limit the ability to install zinc flake coated screws < M5 by hand.

Safety Instructions

Transportation and storage

Set screws are not intended to be tensile-loaded.

Variants

CAD