BM - Round pins PVC insulated

BN 20385
Product image of BM - Round pins PVC insulated
  1. Product image of BM - Round pins PVC insulated
  2. Technical drawing with dimensions of BM - Round pins PVC insulated
Overlay

1

/2
Product image of BM - Round pins PVC insulated
  • Product image of BM - Round pins PVC insulated
  • Technical drawing with dimensions of BM - Round pins PVC insulated

BM - Round pins PVC insulated

BN 20385
Brand
BM
Material
Copper
Surface
tin-plated
Product application features

Description

Product features

  • Material flammability rating: self-extinguishing UL94V-0
  • Temperature range: -20 °C ... +75 °C

Additional information

UL-file n° E137735.

Variants

CAD