Pins terminals non insulated, roundpin

BN 22543
Product image of Pins terminals non insulated, roundpin
  1. Product image of Pins terminals non insulated, roundpin
  2. Technical drawing with dimensions of Pins terminals non insulated, roundpin
Overlay

1

/2
Product image of Pins terminals non insulated, roundpin
  • Product image of Pins terminals non insulated, roundpin
  • Technical drawing with dimensions of Pins terminals non insulated, roundpin

Pins terminals non insulated, roundpin

BN 22543
Standard
DIN 46230
Material
Copper
Surface
tin-plated

Description

Product features

  • All type with soldered crimping sleeve
  • Temperature range: up to +125 °C

Variants