Round pins with PA-insulation

BN 22524
Product image of Round pins with PA-insulation
  1. Product image of Round pins with PA-insulation
  2. Technical drawing with dimensions of Round pins with PA-insulation
Overlay

1

/2
Product image of Round pins with PA-insulation
  • Product image of Round pins with PA-insulation
  • Technical drawing with dimensions of Round pins with PA-insulation

Round pins with PA-insulation

BN 22524
Standard
DIN 46231
Material
Copper
Surface
tin-plated
Product application features

Description

Product features

  • All types with soldered inner sleeve
  • Flared insulation sleeve of polyamide, halogen-free
  • Temperature range: -40 °C ... +105 °C

Variants