Solderless terminals ring type with PA-insulation

BN 22506
Product image of Solderless terminals ring type with PA-insulation
  1. Product image of Solderless terminals ring type with PA-insulation
  2. Technical drawing with dimensions of Solderless terminals ring type with PA-insulation
Overlay

1

/2
Product image of Solderless terminals ring type with PA-insulation
  • Product image of Solderless terminals ring type with PA-insulation
  • Technical drawing with dimensions of Solderless terminals ring type with PA-insulation

Solderless terminals ring type with PA-insulation

BN 22506
Standard
DIN 46237
Material
Copper
Surface
tin-plated
Product application features

Description

Product features

  • All types with soldered inner sleeve
  • Flared insulation sleeve of polyamide, halogen-free
  • Temperature range: -40 °C ... +105 °C

Variants