Solderless terminals ring type with PC-insulation

BN 22508
Overlay

1

/2

Solderless terminals ring type with PC-insulation

BN 22508
Standard
DIN 46237
Material
Copper
Surface
tin-plated
Product application features

Description

Product features

  • Flared insulation sleeve of polycarbonate, halogen-free
  • Temperature range: -40 °C ... +125 °C

Variants