Slotted spring pins light duty

BN 878
Product image of Slotted spring pins light duty
  1. Product image of Slotted spring pins light duty
  2. Technical drawing with dimensions of Slotted spring pins light duty
Overlay

1

/2
Product image of Slotted spring pins light duty
  • Product image of Slotted spring pins light duty
  • Technical drawing with dimensions of Slotted spring pins light duty

Slotted spring pins light duty

BN 878
Standard
ISO 13337 ~DIN 7346 ~UNI 6874 ~ČSN 022156
Drive
Slot
Material
Steel
Material execution
hardened
Base coat
black
Hardness
420-560 HV

Assembly

Mounting hole: nominal diameter tol. H12

Variants

CAD