HALDER EH 22030. - Spring Plungers with ball, cylindrical head with hex socket standard spring pressure

BN 55508
Product image of HALDER EH 22030. - Spring Plungers with ball, cylindrical head with hex socket standard spring pressure
  1. Product image of HALDER EH 22030. - Spring Plungers with ball, cylindrical head with hex socket standard spring pressure
  2. Technical drawing with dimensions of HALDER EH 22030. - Spring Plungers with ball, cylindrical head with hex socket standard spring pressure
Overlay

1

/2
Product image of HALDER EH 22030. - Spring Plungers with ball, cylindrical head with hex socket standard spring pressure
  • Product image of HALDER EH 22030. - Spring Plungers with ball, cylindrical head with hex socket standard spring pressure
  • Technical drawing with dimensions of HALDER EH 22030. - Spring Plungers with ball, cylindrical head with hex socket standard spring pressure

HALDER EH 22030. - Spring Plungers with ball, cylindrical head with hex socket standard spring pressure

BN 55508
Drive
Hexagon socket
Brand
HALDER
Brandtype
EH 22030.
Material
Stainless steel
Material number
1.4305
Design
standard spring pressure

Description

Product features

  • Ball: stainless steel, hardened
  • Spring: stainless steel

Variants

CAD