Search
Home
Products
Functional Elements
Access Solutions
Operating and Control Elements
Indexing Elements
Spring plungers
HALDER EH 22070.
HALDER EH 22070. -
Spring Plungers long type standard spring pressure
BN 55520
Overlay
1
/2
Close Overlay
HALDER EH 22070. -
Spring Plungers long type standard spring pressure
BN 55520
Drive
Hexagon socket
Brand
HALDER
Brandtype
EH 22070.
Material
Steel
Material execution
heat-treated
Surface
black-oxidized
Design
standard spring pressure
Select product variant
Product data sheet (PDF)
Description
Product features
Bolt: steel, case-hardened, black-oxidized
Spring: stainless steel
Variants