HALDER EH 22080. - Spring Plungers smooth execution, with collar and bolt standard spring pressure

BN 55527
Product image of HALDER EH 22080. - Spring Plungers smooth execution, with collar and bolt standard spring pressure
  1. Product image of HALDER EH 22080. - Spring Plungers smooth execution, with collar and bolt standard spring pressure
  2. Technical drawing with dimensions of HALDER EH 22080. - Spring Plungers smooth execution, with collar and bolt standard spring pressure
Overlay

1

/2
Product image of HALDER EH 22080. - Spring Plungers smooth execution, with collar and bolt standard spring pressure
  • Product image of HALDER EH 22080. - Spring Plungers smooth execution, with collar and bolt standard spring pressure
  • Technical drawing with dimensions of HALDER EH 22080. - Spring Plungers smooth execution, with collar and bolt standard spring pressure

HALDER EH 22080. - Spring Plungers smooth execution, with collar and bolt standard spring pressure

BN 55527
Brand
HALDER
Brandtype
EH 22080.
Material
Stainless steel
Material number
1.4303
Design
standard spring pressure

Description

Product features

  • Bolt: polyoxymethylene (POM) white
  • Spring: stainless steel

Variants