HALDER EH 22081. - Spring Plungers smooth execution, without collar, with moveable ball standard spring pressure

BN 55528
Overlay

1

/2

HALDER EH 22081. - Spring Plungers smooth execution, without collar, with moveable ball standard spring pressure

BN 55528
Brand
HALDER
Brandtype
EH 22081.
Material
Stainless steel
Material number
1.4305
Design
standard spring pressure

Description

Product features

  • Bearing: Plastic
  • Ball: Stainless steel, hardened
  • Spring: stainless steel

Assembly

The locating hole has to be adapted to each individual application case. We recommend an F8 size location hole for easy assembly and a H9 size when tight fit is required.

Variants