Panduit® Pan-Ty® - Cable ties heat stabilized

BN 20483
Product image of Panduit® Pan-Ty® - Cable ties heat stabilized
  1. Product image of Panduit® Pan-Ty® - Cable ties heat stabilized
  2. Technical drawing with dimensions of Panduit® Pan-Ty® - Cable ties heat stabilized
Overlay

1

/2
Product image of Panduit® Pan-Ty® - Cable ties heat stabilized
  • Product image of Panduit® Pan-Ty® - Cable ties heat stabilized
  • Technical drawing with dimensions of Panduit® Pan-Ty® - Cable ties heat stabilized

Panduit® Pan-Ty® - Cable ties heat stabilized

BN 20483
Brand
Panduit®
Brandtype
Pan-Ty®
Material
Polyamide
Material type
PA 6.6
Color
black
Design
heat stabilized
Product application features

Description

Product features

  • UV stability: medium
  • Operating temperature range: -60 °C ... +115 °C
  • Material flammability rating: UL94V-2

Additional information

UL-file nº E56854.

Variants

CAD