Star knobs DIN 6336 E steel hub with threaded blind hole

BN 13449
Product image of Star knobs DIN 6336 E steel hub with threaded blind hole
  1. Product image of Star knobs DIN 6336 E steel hub with threaded blind hole
  2. Technical drawing with dimensions of Star knobs DIN 6336 E steel hub with threaded blind hole
Overlay

1

/2
Product image of Star knobs DIN 6336 E steel hub with threaded blind hole
  • Product image of Star knobs DIN 6336 E steel hub with threaded blind hole
  • Technical drawing with dimensions of Star knobs DIN 6336 E steel hub with threaded blind hole

Star knobs DIN 6336 E steel hub with threaded blind hole

BN 13449
Standard
DIN 6336
Material
Aluminum
Surface
high gloss polished
Design
DIN 6336 E steel hub with threaded blind hole

Variants

CAD