Taper pins unhardened, ground

BN 861
Product image of Taper pins unhardened, ground
  1. Product image of Taper pins unhardened, ground
  2. Technical drawing with dimensions of Taper pins unhardened, ground
Overlay

1

/2
Product image of Taper pins unhardened, ground
  • Product image of Taper pins unhardened, ground
  • Technical drawing with dimensions of Taper pins unhardened, ground

Taper pins unhardened, ground

BN 861
Standard
ISO 2339 A ~DIN 1 ~VSM 12770 A ~UNI 7283 ~ČSN 022153
Material
Free-cutting steel
Surface
plain

Description

Product features

  • Tolerance: h10
  • type A

Variants

CAD