Threaded rod metric thread 1 meter

BN 1072
Overlay

1

/2

Threaded rod metric thread 1 meter

BN 1072
Standard
~DIN 975 (Standard withdrawn)
Material
Polyamide
Material type
PA 6.6
Color
natural
Design
1 meter

Variants

CAD