Threaded rod metric thread 1 meter

BN 33063
Overlay

1

/2

Threaded rod metric thread 1 meter

BN 33063
Material
Steel
Property class
4.6 / 4.8 (At manufacturer's option)
Surface
hot dip galvanized
Version
1 meter

Description

Product features

  • Thread tolerances 6g / 8g for plain and 6h / 8h for zinc plated blue

Additional information

Corresponding to DIN 976-1, type A.

Variants

CAD