Threaded rod UNC

BN 33058
Product image of Threaded rod UNC
  1. Product image of Threaded rod UNC
  2. Technical drawing with dimensions of Threaded rod UNC
Overlay

1

/2
Product image of Threaded rod UNC
  • Product image of Threaded rod UNC
  • Technical drawing with dimensions of Threaded rod UNC

Threaded rod UNC

BN 33058
Standard
~DIN 975
Material
Stainless steel
Material type
A4

Description

Product features

  • Length: ~1 meter

Variants