REIKU® PA ABB - Tubings for cable protection flexible version

BN 22319
Overlay

1

/2

REIKU® PA ABB - Tubings for cable protection flexible version

BN 22319
Brand
REIKU®
Brandtype
PA ABB
Material
Polyamide
Material execution
PA 12
Color
black
Product application features

Description

Product features

  • for railway industry
    Reversed bending strength: very good
    Compression strength: 120 N / 50 mm
    Impact strength: 4 Joule at -18°C, 4 Joule at +20°C
    Material fullfills superior claims on fire protection according to UL 94 V-0
    Suitable for rail vehicles and public facilities
    Temperature range static: -30 °C ... +105 °C (+150 °C short-term)
    Resistance to: alcohol, grease, mineral oils, diesel oil, petrol

  • Halogen-free

Additional information

Test standard: EN 45545-2 HL2 for R22, HL3 for R23

Variants