REIKU® PARNG - Tubings for cable protection standard version

BN 22621
Overlay

1

/2

REIKU® PARNG - Tubings for cable protection standard version

BN 22621
Brand
REIKU®
Brandtype
PARNG
Material
Polyamide
Material type
PA 6
Color
gray
Product application features

Description

Product features

  • Medium quality
  • Reversed bending strength: good
  • Compression strength: 125 N / 50 mm
  • Impact strength: 6 Joule at -18 °C, >20 Joule at room temperature
  • Temperature range: -40 °C ... +105 °C (+150 °C short-term)
  • Resistance to: alcohol, grease, mineral oils, petrol, diesel oil
  • Halogen-free

Additional information

In order to maintain the polyamide tubings properties of material, storage under following conditions is recommended: storage temperature: +20 °C +/- 5 °C, humidity: 55 to 75 %.

Variants