Elematic® - Braided sleeves

BN 22808
Overlay

1

/2

Elematic® - Braided sleeves

BN 22808
Brand
Elematic®
Material
Polyester
Material execution
PES
Product application features

Description

Product features

  • Temperature range: -50 °C ... +150 °C (+180 °C short-term)

  • Material flammability rating: UL94V-2

  • Melting point: +255 °C

  • Halogen-free

Additional information

The braided sleeve in polyester is suitable where a good mechanical and thermal resistance is required.

Test standard: EN 45545-2 HL3 for R22 and R23 requirement

Variants