Panduit® Pan-Wrap™ - Split harness wrap flame retardant

BN 20300
Product image of Panduit® Pan-Wrap™ - Split harness wrap flame retardant
  1. Product image of Panduit® Pan-Wrap™ - Split harness wrap flame retardant
  2. Technical drawing with dimensions of Panduit® Pan-Wrap™ - Split harness wrap flame retardant
Overlay

1

/2
Product image of Panduit® Pan-Wrap™ - Split harness wrap flame retardant
  • Product image of Panduit® Pan-Wrap™ - Split harness wrap flame retardant
  • Technical drawing with dimensions of Panduit® Pan-Wrap™ - Split harness wrap flame retardant

Panduit® Pan-Wrap™ - Split harness wrap flame retardant

BN 20300
Brand
Panduit®
Brandtype
Pan-Wrap™
Material
Polyethylene
Color
natural
Design
flame retardant

Description

Product features

  • Operating temperature range: -40 °C ... +50 °C

Variants

CAD