Turnbuckles with two eye bolts

BN 293
Product image of Turnbuckles with two eye bolts
  1. Product image of Turnbuckles with two eye bolts
  2. Technical drawing with dimensions of Turnbuckles with two eye bolts
Overlay

1

/2
Product image of Turnbuckles with two eye bolts
  • Product image of Turnbuckles with two eye bolts
  • Technical drawing with dimensions of Turnbuckles with two eye bolts

Turnbuckles with two eye bolts

BN 293
Standard
~DIN 1480 ~ČSN 021940
Material
Steel
Base coat
zinc plated blue

Assembly

The turnbuckles are not designed for a high load-bearing capacity. The approximate values for the load capacity depend on the material (S235JR) and the type of manufacturing. The guidelines are in accordance with DIN1480:1975-09.

Standard value - static load capacity

M6 225 kg

M8 410 kg

M10 650 kg

M12 930 kg

M14 1'280 kg

M16 1'770 kg

M20 2'700 kg

M24 3'920 kg

M30 6'250 kg

Variants

CAD