Elematic® EASY BELTURING - Cable ties with flat double head Double head

BN 22342
Product image of Elematic® EASY BELTURING - Cable ties with flat double head Double head
  1. Product image of Elematic® EASY BELTURING - Cable ties with flat double head Double head
  2. Technical drawing with dimensions of Elematic® EASY BELTURING - Cable ties with flat double head Double head
Overlay

1

/2
Product image of Elematic® EASY BELTURING - Cable ties with flat double head Double head
  • Product image of Elematic® EASY BELTURING - Cable ties with flat double head Double head
  • Technical drawing with dimensions of Elematic® EASY BELTURING - Cable ties with flat double head Double head

Elematic® EASY BELTURING - Cable ties with flat double head Double head

BN 22342
Brand
Elematic®
Brandtype
EASY BELTURING
Material
Technopolymer
Color
black
Design
Double head

Description

Product features

  • Weather resistant
  • UV stability: good
  • Operating temperature range: -45 °C ... +95 °C
  • Material flammability rating: UL94 class HB
  • Halogen-free
  • Easy insertion with low effort: maximum installation speed and important time saving
  • Ideal for overhead lines or when working in difficult positions
  • The external rack and the parallel locking system offer a smooth surface to the fastened cables avoiding any damages to the insulation
  • Temporary locking position allows re-opening of the ties for addition or removal of cables
  • Easy installation even at very low temperature up to -30°
  • Tool-free assembly

Additional information

Test standard: CEI EN 62275.

Variants