Flat washers without chamfer

BN 20731
Product image of Flat washers without chamfer
  1. Product image of Flat washers without chamfer
  2. Technical drawing with dimensions of Flat washers without chamfer
Overlay

1

/2
Product image of Flat washers without chamfer
  • Product image of Flat washers without chamfer
  • Technical drawing with dimensions of Flat washers without chamfer

Flat washers without chamfer

BN 20731
Standard
ISO 7089 DIN 125 A ~UNI 6592 ~ČSN 021702
Material
Stainless steel
Material type
A4
Hardness
200 HV

Variants

CAD