NORD-LOCK® NLss-254 - Wedge lock washers adhered in pairs

BN 65201
Product image of NORD-LOCK® NLss-254 - Wedge lock washers adhered in pairs
  1. Product image of NORD-LOCK® NLss-254 - Wedge lock washers adhered in pairs
  2. Technical drawing with dimensions of NORD-LOCK® NLss-254 - Wedge lock washers adhered in pairs
  3. Assembly illustration for NORD-LOCK® NLss-254 - Wedge lock washers adhered in pairs
Overlay

1

/3
Product image of NORD-LOCK® NLss-254 - Wedge lock washers adhered in pairs
  • Product image of NORD-LOCK® NLss-254 - Wedge lock washers adhered in pairs
  • Technical drawing with dimensions of NORD-LOCK® NLss-254 - Wedge lock washers adhered in pairs
  • Assembly illustration for NORD-LOCK® NLss-254 - Wedge lock washers adhered in pairs

NORD-LOCK® NLss-254 - Wedge lock washers adhered in pairs

BN 65201
Brandtype
NLss-254
Brand
NORD-LOCK®
Material
Stainless steel
Material number
1.4547
Material execution
surface-hardened

Description

Product features

  • 1.4547 (254 SMO®)

Additional information

General salt water applications, pumps, chloride applications, heat exchangers, nuclear, desalination, food processing & medical equipment.

Assembly

Use for screw strength up to A4-80.

1) NORD-LOCK® for use on large/long holes or soft materials. NORD-LOCK® washers with enlarged outer diameter (sp) in combination with flanged nuts/bolts are recommended for use on large/long holes or soft materials.

Functional Principle

NORD-LOCK® washers must not be used on washers that are not captivated in place.

Variants