Access, Locking & Control Solutions

PINET® Hinges and Latching Systems

Whatever type of hinge you are looking for – from continuous hinges or concealed hinges to spring-loaded hinges, positioning hinges or heavy-duty options – PINET® has the right solution for you.

Overlay
Two people discussing design of a fastener.
Different types of Pinet hinges on light grey background with the Pinet logo in the top right corner.

PINET® is among the leading European manufacturers of industrial hinges, locks and hardware for industrial applications. They focus mainly on two business areas:

  • Designing and manufacturing custom-made hinges and latching systems
  • Supplying a full range of hinges, locks, handles and standard components for industrial applications
A silver colored continuous hinge by the brand Pinet on white background

Continuous Hinges

PINET®’s continuous hinges (also called piano hinges) are available in different variations and manufacturing processes. These long hinges have a width of 15 mm to 127 mm with a length of up to 2 meters. Continuous hinges can be aluminum profile hinges, rolled knuckle hinges, polymer extruded hinges, cranked hinges, or double knuckle hinges. Choose from a wide range of materials such as stainless steel 304 or 316L, steel, aluminum, polypropylene and more.

Applications

  • Sheet metal fabrication
  • Metallic enclosures
  • Industrial/agricultural vehicles
  • Railway
  • Vending machines
  • Access ramps

Features

  • Available in different materials (stainless steel 304 or 316L, steel, aluminum, polypropylene and more)
  • Drilled or plain
  • Length: from 1 meter to 2 meters
  • Width: from 15 mm to 127 mm
  • Opening angle: 270°
  • No play
  • Suitable for heavy doors and heavy-duty applications
  • No alignment issues, since only one hinge needs to be installed

A silver Pinet concealed hinge on white background

Concealed Hinges

PINET®’s range of concealed hinges consists of different types for surface-mounted or nested doors. They offer different kinematics for specific door movements and are available in stainless steel 304, stainless steel 316L, steel and zamak. With an opening angle of 90° to 180° they are easy to adapt to your needs.

Applications

  • Sheet metal fabrication
  • Electrical cabinets
  • Interactive kiosks
  • Digital displays
  • Ticketing machines
  • Vehicles fitting

Features

  • Not visible from the outside
  • Different opening angles from 90° to 180°
  • Different kinematics for specific door movements
  • Suitable for different types of enclosures: surface-mounted doors or nested doors (flush)
  • Available in different materials (stainless steel, steel, aluminum and more)
  • Additional functionalities can be integrated (e.g. positioning with friction, bi-stable version, removable pins, …)

A silver Pinet hinge with spring loads on white background

Spring-Loaded Hinges

Spring-loaded hinges contain an integrated spring inside the hinge to open or close a door without other components. The hatch or flap can stay closed or open with these types of hinges. The spring can either be visible (common version) or non-visible (hinges made of aluminum profile).

Applications

  • Sheet metal fabrication
  • Railway
  • Medical equipment
  • Guard rails, safety barriers
  • Lockers

Features

  • Different spring force values, depending on your needs
  • Hinges are available with opening spring or closing spring
  • Available in different materials (stainless steel, steel, aluminum and more)
  • Various dimensions

A silver colored Pinet positioning hinge on white background

Positioning Hinges

The range of PINET® positioning hinges integrates dual function products such as friction hinges, detent hinges or stop hinges. With positioning hinges, a flap can be maintained in a specific position, with different force values.

Applications

  • Vehicles fitting
  • Digital displays
  • Industrial control panels and monitors
  • Maintenance access flaps
  • Machine covers

Features

  • Friction hinges can have a fixed or adjustable torque
  • Detent hinges have several fixed torque values
  • Positioning hinges replace third party accessories
  • Detent hinges offer position repeatability
  • No play
  • Available in different materials (stainless steel, steel, aluminum and more)
  • Various dimensions

A large, silver Pinet heavy-duty hinge for fastening heavy loads securely.

Heavy-Duty Hinges

Heavy-duty hinges are particularly suitable for demanding, high-load industrial applications. This PINET® range consists of reinforced hinges and top weld-on, rolled knot reinforced hinges and profile hinges. They also offer “modulo hinges”, high-load hinges that are composed according to your specific needs. PINET®’s heavy-duty hinges are available in steel or stainless steel with a possible opening angle of 180° to 270°.

Applications

  • Industrial vehicles
  • Off-road vehicles
  • Agricultural machinery
  • Trailers
  • Vehicles fitting
  • Railway
  • Busses and coaches

Features

  • Extremely high strength
  • Thickness up to 5 mm
  • Drilled or undrilled
  • Available in different materials (steel and stainless steel)

A rendering of a silver Pinet latch on white background

Latches

PINET® is also a specialist in locks and latching systems for industrial applications. Their portfolio includes slam latches, spring-loaded latches, compression latches, rotary locks, barrel bolts, mechanical catches, magnetic catches, and a wide range of toggle latches. PINET® offers a wide range of materials to allow you to choose between stainless steel locks, aluminum locks, steel latches and polymer catches.

Applications

  • Industrial/agricultural vehicles
  • Electrical cabinets
  • Generators
  • HVAC industry
  • Machine building
  • Metallic furniture
  • Street furniture

Features

  • Small latches: strong products
  • Spring-loaded latches: robust and vibration-proof
  • Compression latches: adjustable compression, limited protrusion
  • Rotary locks: cost-effective, exclusive product
  • Mechanical catches: invisible from the outside, push latches can eliminate the need for handles
  • Magnetic catches: no performance loss when ageing, invisible from the outside
  • Toggle latches: Quick operation, no tool needed, no internal volume loss

Custom-Made Hinges and Latches

Beyond their catalog products, PINET® also designs and manufactures customized parts according to your needs. Their experienced design office makes it possible to offer competitive and exclusive solutions based on client brief. The aim is to work together with you to create the best possible solution for your application. All types of client specification are possible, for example:

  • Specific dimensions
  • Special features (holding in position, dampening effect, adding spring, etc.)
  • Different materials
  • Adaptation of existing products

Various access, locking and control elements, such as handles, latches, hinges and more.

Access Solutions

Access, Locking and Control Solutions Overview

Learn more about access, locking and control elements at Bossard and get an overview of our brand portfolio.

Learn More