How the KOENIG CHECK VALVE® Regulates Flow Direction

Sealing Technology
The KOENIG CHECK VALVE® is a reliable solution to control flow directions in fluid systems. It is ideal for diverse applications such as automotive drivetrains, construction and agricultural machinery, medical equipment or fluid power systems.


The KOENIG CHECK VALVE® can be easily installed in a drilled hole: You simply insert the check valve into the counterbored hole, then press in the integrated pin so that the sleeve expands. The grooves on the outside ensure that the sleeve is firmly anchored in the base material.
We provide different versions of CHECK VALVES® for various application requirements. The cracking pressure can be optimized to your system requirements, which allows you to have complete control over your design. We are also happy to provide you with customized solutions.


An overview of our range of sealing technology and flow control solutions.
5.5 MB | pdf