JACOB® - Sealing rings multiple perforation for cable glands with Pg thread

BN 22252
Product image of JACOB® - Sealing rings multiple perforation for cable glands with Pg thread
  1. Product image of JACOB® - Sealing rings multiple perforation for cable glands with Pg thread
  2. Technical drawing with dimensions of JACOB® - Sealing rings multiple perforation for cable glands with Pg thread
Overlay

1

/2
Product image of JACOB® - Sealing rings multiple perforation for cable glands with Pg thread
  • Product image of JACOB® - Sealing rings multiple perforation for cable glands with Pg thread
  • Technical drawing with dimensions of JACOB® - Sealing rings multiple perforation for cable glands with Pg thread

JACOB® - Sealing rings multiple perforation for cable glands with Pg thread

BN 22252
Brand
JACOB®
Material
Styrene-Butadiene Rubber / Nitrile Butadiene Rubber
Color
black

Description

Product features

  • Single part for use in combination with other components
  • Temperature range: -30 °C ... +100 °C

Additional information

Assembled in series:

Pg: 19.5xx, 21.1xx, 23.6xx

metric: 19.5xxMxx, 23.6xxMxx

Variants

CAD