Panduit® - 4-way adhesive backed mounts for cable ties

BN 20280
Product image of Panduit® - 4-way adhesive backed mounts for cable ties
  1. Product image of Panduit® - 4-way adhesive backed mounts for cable ties
  2. Technical drawing with dimensions of Panduit® - 4-way adhesive backed mounts for cable ties
Overlay

1

/2
Product image of Panduit® - 4-way adhesive backed mounts for cable ties
  • Product image of Panduit® - 4-way adhesive backed mounts for cable ties
  • Technical drawing with dimensions of Panduit® - 4-way adhesive backed mounts for cable ties

Panduit® - 4-way adhesive backed mounts for cable ties

BN 20280
Brand
Panduit®
Material
Plastic
Material type
ABS
Color
white

Description

Product features

  • Application area: indoors
  • Operating temperature range: max. 49 °C
  • UV stability: low
  • Adhesive based on rubber

Variants

CAD