Panduit® - 4-way adhesive backed mounts for cable ties

BN 20493
Overlay

1

/2

Panduit® - 4-way adhesive backed mounts for cable ties

BN 20493
Brand
Panduit®
Material
Plastic
Material execution
ABS
Color
black

Description

Product features

  • Weather resistant
  • Application area: outdoor
  • UV stability: good
  • Operating temperature range: max. 82 °C
  • Adhesive based on acrylic

Variants

CAD