bigHead® SF2/B32 - Fastener with threaded collar square head 32 x 32 mm blind

BN 26049
Product image of bigHead® SF2/B32 - Fastener with threaded collar square head 32 x 32 mm blind
  1. Product image of bigHead® SF2/B32 - Fastener with threaded collar square head 32 x 32 mm blind
  2. Technical drawing with dimensions of bigHead® SF2/B32 - Fastener with threaded collar square head 32 x 32 mm blind
  3. Assembly illustration for bigHead® SF2/B32 - Fastener with threaded collar square head 32 x 32 mm blind
Overlay

1

/3
Product image of bigHead® SF2/B32 - Fastener with threaded collar square head 32 x 32 mm blind
  • Product image of bigHead® SF2/B32 - Fastener with threaded collar square head 32 x 32 mm blind
  • Technical drawing with dimensions of bigHead® SF2/B32 - Fastener with threaded collar square head 32 x 32 mm blind
  • Assembly illustration for bigHead® SF2/B32 - Fastener with threaded collar square head 32 x 32 mm blind

bigHead® SF2/B32 - Fastener with threaded collar square head 32 x 32 mm blind

BN 26049
Headform
Square
Brand
bigHead®
Brandtype
SF2/B32
Material
Stainless steel
Material type
(AISI 316)
Design
blind

Description

Product features

Technical information: Download (PDF)

Assembly

Variants

CAD