JACOB® PERFECT - Cable glands with metric thread and 2-part reducing sealing ring for wide clamping range

BN 22003
Overlay

1

/2

JACOB® PERFECT - Cable glands with metric thread and 2-part reducing sealing ring for wide clamping range

BN 22003
Brand
JACOB®
Brandtype
PERFECT
Material
Brass
Surface
nickel plated
Notes on use

Description

Product features

  • Dome nut: brass CuZn39Pb3, nickel-plated

  • Lamellar insert: polyamide PA 6 V-2

  • Sealing ring/outer part: polychloroprene-Nitrile rubber CR/NBR

  • Sealing ring/inner part: TPE/TPS

  • Gland body: brass CuZn39Pb3, nickel-plated

  • O-ring: Nitrile rubber NBR

  • Connecting thread: metric, as per EN 60423

  • Reducing sealing ring for small cable-diameter, integrated anchorage, wide sealing and clamping range, protection against twisting, easy-to-install

  • Temperature range: -20 °C ... +100 °C (dynamic)

  • Temperature range: -40 °C ... +100 °C (static, short term)

  • Protection grade: IP68 - 5 bar, IP69K (tested for M12-M25, M50 and M63)

Additional information

Test standard: EN 62444 / UL 514B
VDE licence: 40020901
UL/CSA-File: E140310
Test standard: UL 514B
UL/CSA-File: E140310

Variants

CAD