Description
Product features
- Dome nut: brass CuZn39Pb3, nickel-plated
- Lamellar insert: polyamide PA 6 V-2
- Sealing insert: TPE/TPS
- Gland body: brass CuZn39Pb3, nickel-plated
- O-ring: Nitrile rubber NBR
- Connecting thread: metric, as per EN 60423
- Temperature range: -20 °C ... +100 °C (dynamic)
- Temperature range: -40 °C ... +100 °C (static, short term)
- For chamfered flat cables
- Protection grade: IP66, if the outer dimensions of the cable match the slot dimensions c max. exactly IP54, for cable dimensions between c max. and c min.