JACOB® PERFECT - Cable glands with metric thread and VITON-joints for high stability

BN 22060
Overlay

1

/2

JACOB® PERFECT - Cable glands with metric thread and VITON-joints for high stability

BN 22060
Brand
JACOB®
Brandtype
PERFECT
Material
Stainless steel
Material type
1.4305

Description

Product features

  • Dome nut: stainless steel 1.4305

  • Lamellar insert: polyamide PA 6 V-2

  • Sealing ring: fluorine rubber FKM (Viton)

  • Gland body: stainless steel 1.4305

  • O-ring: fluorine rubber FKM (Viton)

  • Connecting thread: metric, as per EN 60423

  • Integrated anchorage, protection against twisting, wide sealing and clamping range, easy-to-install

  • Temperature range: -20 °C ... +100 °C

  • Protection grade: IP68

Variants