JACOB® WADI one - EMC-cable glands with metric thread

BN 22313
Overlay

1

/3

JACOB® WADI one - EMC-cable glands with metric thread

BN 22313
Brand
JACOB®
Brandtype
WADI one
Material
Brass
Surface
nickel plated

Description

Product features

  • Dome nut: brass CuZn39Pb3, nickel-plated

  • Sealing insert: TPE/TPS

  • Gland body: brass CuZn39Pb3, nickel-plated

  • O-Ring: Nitrile rubber NBR

  • Contact spring: stainless steel 1.4310

  • Connecting thread: metric, as per EN 60423

  • For cables with shielding

  • Quick and easy EMC connection of the cable shield via the contacting spring with the gland body and the housing potential

  • Large-area sealing protects the cable

  • Integrated anchorage with high retention

  • Wide sealing and clamping range

  • The inner sealing ring can be removed easily for larger cables

  • Material of the sealing insert fulfills UL 94 HB

  • High UV, ozone and weather resistance

  • Temperature range: -40 °C ... +100 °C (dynamic)

  • Protection grade: IP66 / IP68 - 15 bar (30 min.) / IP69

Additional information

Test standard: EN 62444

VDE licence: 40050445

DNV-GL certificate: TAE00003VR

Functional Principle

Variants

CAD