JACOB® WADI - Cable glands with metric thread

BN 22057
Overlay

1

/2

JACOB® WADI - Cable glands with metric thread

BN 22057
Brand
JACOB®
Brandtype
WADI
Material
Stainless steel
Material type
1.4305

Description

Product features

  • Dome nut: stainless steel 1.4305

  • Sealing insert: polychloroprene-Nitrile rubber CR/NBR

  • Washer: brass, nickel-plated

  • Gland body: stainless steel 1.4305

  • O-ring: Nitrile rubber NBR

  • Connecting thread: metric, as per EN 60423

  • Wide sealing range, easy-to-install

  • Temperature range: -30 °C ... +100 °C

  • Protection grade: IP65

Variants

CAD