JACOB® - Twisting sleeves with metric thread closed

BN 22096
Overlay

1

/2

JACOB® - Twisting sleeves with metric thread closed

BN 22096
Brand
JACOB®
Material
Polyethylene
Material execution
PE-LLD
Color
light gray RAL 7035
Version
closed

Description

Product features

  • Connecting thread: metric, as per EN 60423
  • For application in installation sectors without special requirements
  • Temperature range: -30 °C ... +90 °C
  • Protection grade: IP54, if assembled properly

Variants

CAD