JACOB® - Screw plugs with metric thread

BN 22104
Product image of JACOB® - Screw plugs with metric thread
  1. Product image of JACOB® - Screw plugs with metric thread
  2. Technical drawing with dimensions of JACOB® - Screw plugs with metric thread
Overlay

1

/2
Product image of JACOB® - Screw plugs with metric thread
  • Product image of JACOB® - Screw plugs with metric thread
  • Technical drawing with dimensions of JACOB® - Screw plugs with metric thread

JACOB® - Screw plugs with metric thread

BN 22104
Brand
JACOB®
Material
Polyamide
Material type
PA 6

Description

Product features

  • Screw plug: polyamide PA 6 GF30
  • Connecting thread: metric, as per EN 60423
  • For secure sealing of unused threaded or clearance hole
  • Temperature range: -40 °C ... +100 °C
  • Protection grade: IP54. When using an additionally mounted sealing ring IP66 / IP68 possible

Variants

CAD