JACOB® PERFECT - Cable glands with Pg thread and sealing insert for installation of several cables

BN 22213
Product image of JACOB® PERFECT - Cable glands with Pg thread and sealing insert for installation of several cables
  1. Product image of JACOB® PERFECT - Cable glands with Pg thread and sealing insert for installation of several cables
  2. Technical drawing with dimensions of JACOB® PERFECT - Cable glands with Pg thread and sealing insert for installation of several cables
Overlay

1

/2
Product image of JACOB® PERFECT - Cable glands with Pg thread and sealing insert for installation of several cables
  • Product image of JACOB® PERFECT - Cable glands with Pg thread and sealing insert for installation of several cables
  • Technical drawing with dimensions of JACOB® PERFECT - Cable glands with Pg thread and sealing insert for installation of several cables

JACOB® PERFECT - Cable glands with Pg thread and sealing insert for installation of several cables

BN 22213
Brand
JACOB®
Brandtype
PERFECT
Material
Polyamide
Material type
PA 6

Description

Product features

  • Dome nut: polyamide PA 6 V-2
  • Sealing insert: TPE/TPS
  • Gland body: polyamide PA 6 V-2
  • Connecting thread: Pg, as per DIN 40430
  • Sealing insert for installation of several single cables
  • Temperature range: -20 °C /... +100 °C
  • Protection grade: IP65, if diameters of the bore holes in the sealing insert and the cable diameters are almost identical

Variants

CAD