JACOB® PERFECT - Cable glands with Pg thread and sealing insert for installation of several cables

BN 22245
Overlay

1

/2

JACOB® PERFECT - Cable glands with Pg thread and sealing insert for installation of several cables

BN 22245
Brand
JACOB®
Material
Brass
Surface
nickel plated

Description

Product features

  • Dome nut: brass CuZn39Pb3, nickel-plated
  • Lamellar insert: polyamide PA 6 V-2
  • Sealing insert: TPE/TPS
  • Gland body: brass CuZn39Pb3, nickel-plated
  • O-ring: Nitrile rubber NBR
  • Connecting thread: Pg, as per DIN 40430
  • Sealing insert for installation of several single cables
  • Temperature range: -20 °C ... +100 °C
  • Protection grade: IP65, if diameters of bore holes in the sealing insert and cable diameters are almost identical

Variants

CAD