JACOB® - Hex nuts with Pg thread

BN 22202
Product image of JACOB® - Hex nuts with Pg thread
  1. Product image of JACOB® - Hex nuts with Pg thread
  2. Technical drawing with dimensions of JACOB® - Hex nuts with Pg thread
Overlay

1

/2
Product image of JACOB® - Hex nuts with Pg thread
  • Product image of JACOB® - Hex nuts with Pg thread
  • Technical drawing with dimensions of JACOB® - Hex nuts with Pg thread

JACOB® - Hex nuts with Pg thread

BN 22202
Brand
JACOB®
Material
Stainless steel
Material number
1.4305

Description

Product features

  • Internal thread: Pg as per DIN 40430
  • For secure tightening of cable glands and accessories
  • Temperature range: -60 °C ... +200 °C

Variants

CAD