Panduit® Pan-Ty® - Double loop cable ties

BN 20257
Product image of Panduit® Pan-Ty® - Double loop cable ties
  1. Product image of Panduit® Pan-Ty® - Double loop cable ties
  2. Technical drawing with dimensions of Panduit® Pan-Ty® - Double loop cable ties
  3. Functional principle of Panduit® Pan-Ty® - Double loop cable ties
Overlay

1

/3
Product image of Panduit® Pan-Ty® - Double loop cable ties
  • Product image of Panduit® Pan-Ty® - Double loop cable ties
  • Technical drawing with dimensions of Panduit® Pan-Ty® - Double loop cable ties
  • Functional principle of Panduit® Pan-Ty® - Double loop cable ties

Panduit® Pan-Ty® - Double loop cable ties

BN 20257
Brand
Panduit®
Brandtype
Pan-Ty®
Material
Polyamide
Color
natural
Product application features
Notes on use
Product application features
Material type
PA 6.6

Description

Product features

  • Operating temperature range: -60 °C ... +85 °C
  • UV stability: low
  • Material flammability rating: UL94V-2

Additional information

Test standard: EN 45545-2 HL2 for R22, R23 and R24 requirement. UL-file nº E56854.

Functional Principle

Combined bundle diameter

Variants

CAD