Panduit® Pan-Ty® - Wing push mount cable ties heat stabilized

BN 20250
Overlay

1

/2

Panduit® Pan-Ty® - Wing push mount cable ties heat stabilized

BN 20250
Brand
Panduit®
Brandtype
Pan-Ty®
Material
Polyamide
Material type
PA 6.6
Color
black
Design
heat stabilized
Product application features

Description

Product features

  • Material flammability rating: UL94V-2
  • UV stability: medium
  • Operating temperature range: -60 °C ... +115 °C

Additional information

UL-file nº E56854.

Variants

CAD