ABB Ty-Rap® Railway - Cable ties with barb stainless steel A4, for railway industry

BN 22330
Overlay

1

/2

ABB Ty-Rap® Railway - Cable ties with barb stainless steel A4, for railway industry

BN 22330
Brand
ABB
Brandtype
Ty-Rap® Railway
Material
Polyamide
Material execution
PA 6.6
Color
natural
Notes on use

Description

Product features

  • The increased fire-protected version MFR-RW of the Ty-Rap® series has been developped for use in areas with special fire protection requirements

  • Suitable for rail vehicles and public facilities

  • UV stability: poor

  • Operating temperature range: -20 °C ... +65 °C

  • Material flammability rating: self-extinguishing UL94V-0

  • Halogen-free

  • Silicone-free

Additional information

Test standard: NF F 16-101 I3-F1 / EN 45545-2 HL3 for R22 and R23 requirement

Variants

CAD