Panduit® Dome-Top® Barb Ty - Cable ties with barb stainless steel A4

BN 20274
Overlay

1

/2

Panduit® Dome-Top® Barb Ty - Cable ties with barb stainless steel A4

BN 20274
Brand
Panduit®
Brandtype
Dome-Top® Barb Ty
Material
Polyamide
Material execution
PA 6.6
Color
natural
Notes on use

Description

Product features

  • UV stability: low
  • Operating temperature range: -60 °C ... +85 °C
  • Material flammability rating: UL94V-2

Additional information

Test standard: EN 45545-2 HL2 for R22, R23 and R24 requirement UL-file nº E56854

Variants

CAD