TOX Thermo Proof Plus - Mounting system with Iso Spacer, threaded rods, sieve sleeves, extension, Aqua-Stop, hex head screws

BN 51044
Overlay

1

/3

TOX Thermo Proof Plus - Mounting system with Iso Spacer, threaded rods, sieve sleeves, extension, Aqua-Stop, hex head screws

BN 51044
Material type
A4
Drive
Hexagon
Brand
TOX
Brandtype
Thermo Proof Plus
Material
Stainless steel
Product application features

Description

Product features

  • Approved by building authorities

Product information, approval: www.tox.en/Information-facts

Assembly

Scope of Supply

2 x Iso Spacer

2 x Threaded rods M16 A4

2 x Hex head screws M10x40 A4

2 x Hex head screws M12x40 A4

2 x Sieve sleeves 20x85

1 x Extensions

1 x Aqua-Stop 80 ml

Variants